KT102307 3 7/16 TAKEUP ROLLER BRG

KT102307 MFG #: Rex
Out of Stock
  • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 7 3/8 in
  • (D)Length Through Bore: 4 3/8 in
  • (F)Adjustment Pad Height: 5 3/8 in
  • (G)Adjusting Screw Square Nut Seat Height: 2 7/8 in
  • (H)Adjusting Screw Clearance Hole Diameter: 1 7/8 in
  • (J)Housing Length: 10 in
  • (K)Inner Ring Hub Diameter: 3 31/32 in
  • (L)Housing Height: 7 13/16 in
  • (M)Locking Collar Outside Diameter: 4 29/32 in
  • (N)Take-up Slot Spacing: 6 13/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 15/16 in
  • (S)Take-up Slot Width: 1 13/16 in
  • (T)Adjustment Slot Width: 1 5/8 in
  • (Y)Base to Centerline Height: 6 5/16 in
  • Allowable Working Load (2/3 Yield Strength): 27300 lb
  • C Basic Dynamic Load Rating: 84330 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1700 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 2307U
  • Replacement Seal Kit: KS10
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 3 7/16 in
  • Shaft Locking Collar Kit: SC10
  • Size Code: 10
  • Threaded Cover Kit: TC10
  • Type of Seal: Light Contact Seal
  • Vibration Frequency Fundamental Train: 0.0073
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
3 7/16" Mounted Spherical Roller Bearing, Cast Iron Take-up Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal