BMT92212 2 3/4 TAKEUP ROLLER BRG
BMT92212 MFG #: Rex
Out of Stock
- (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 6 7/16 in
- (D)Length Through Bore: 7 in
- (F)Adjustment Pad Height: 4 7/8 in
- (G)Adjusting Screw Square Nut Seat Height: 2 3/4 in
- (H)Adjusting Screw Clearance Hole Diameter: 1 5/8 in
- (J)Housing Length: 9 1/8 in
- (K)Inner Ring Hub Diameter: 3 3/8 in
- (L)Housing Height: 6 11/16 in
- (N)Take-up Slot Spacing: 5 15/16 in
- (S)Take-up Slot Width: 1 13/16 in
- (T)Adjustment Slot Width: 1 1/2 in
- (Y)Base to Centerline Height: 5 15/16 in
- Allowable Working Load (2/3 Yield Strength): 26800 lbs
- Auxiliary Cap Kit: A9212; B9
- C Basic Dynamic Load Rating: 57750 lbf
- Co Basic Static Load Rating: 71500 lbf
- Grease Fitting Size: 1/8 in NPT
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 1700 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML4
- Replacement Insert: 2212U
- Replacement Seal Kit: MS9
- Setscrew Torque (in-lbs): 680
- Shaft Diameter: 2 3/4 in
- Shaft Locking Collar Kit: SC9
- Size Code: 9
- Threaded Cover Kit: TC9
- Type of Seal: Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0072
- Vibration Frequency Inner Ring Defect: 0.1701
- Vibration Frequency Outer Ring Defect: 0.1299
- Vibration Frequency Roller Spin: 0.0591
2 3/4" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open and One Closed Auxiliary Cap
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex 2000, 3000, 5000, 9000 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)