BMT82207 2 7/16 TAKEUP ROLLER BRG

BMT82207 MFG #: Rex
Out of Stock
  • (A)Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 5 1/2 in
  • (D)Length Through Bore: 3 1/2 in
  • (F)Adjustment Pad Height: 4 1/4 in
  • (G)Adjusting Screw Square Nut Seat Height: 2 1/4 in
  • (H)Adjusting Screw Clearance Hole Diameter: 1 3/8 in
  • (J)Housing Length: 7 13/16 in
  • (K)Inner Ring Hub Diameter: 2 29/32 in
  • (L)Housing Height: 5 7/8 in
  • (M)Locking Collar Outside Diameter: 3 9/16 in
  • (N)Take-up Slot Spacing: 5 1/8 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 7/8 in
  • (S)Take-up Slot Width: 1 1/16 in
  • (T)Adjustment Slot Width: 1 1/4 in
  • (Y)Base to Centerline Height: 5 1/16 in
  • Allowable Working Load (2/3 Yield Strength): 20900 lb
  • Auxiliary Cap Kit: A8207 (qty 1); B8 (qty 1)
  • C Basic Dynamic Load Rating: 43240 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2000 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML3
  • Replacement Insert: 2207U
  • Replacement Seal Kit: MS8
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 2 7/16 in
  • Shaft Locking Collar Kit: SC8
  • Size Code: 8
  • Threaded Cover Kit: TC8
  • Type of Seal: Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
2 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open and One Closed Auxiliary Cap