ZNT11531524 3 15/16 TAKEUP ASY RLR BRG

ZNT11531524 MFG #: Rexnord
Out of Stock
  • (A)Base to Centerline Height: 7 in
  • (B)Frame Bolt Hole Spacing: 48 in
  • (C)Frame Length: 50 1/2 in
  • (D)Length Through Bore: 6 1/8 in
  • (E)Mounting Pad Width: 5 1/2 in
  • (F)Mounting Bolt Size: 3/4 in
  • (G)Frame Bolt Hole Spacing in Width Direction: 2 1/2 in
  • (H)Mounting Pad Height: 2 1/4 in
  • (I)Channel Width: 5 in
  • (K)Distance from Frame Bolt Hole Center to Bearing Centerline: 12 in
  • (L)Overall Frame Height: 14 1/2 in
  • (V)Frame Centerline to Inner Ring Short Hub Face: 2 1/16 in
  • (X)Overall Rod Length: 48 5/16 in
  • (Y)Adjusting Screw Thread Size: 1 1/4-7 NC
  • (Z)Housing Width: 6 3/8 in
  • Allowable Working Load (2/3 Yield Strength): 15600 lb
  • C Basic Dynamic Load Rating: 130970 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Frame Material: Welded Steel
  • Frame Type: Protected Screw Take-up Assembly
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2050 rpm
  • Microlock Kit: ML4
  • Replacement Frame: ZNT1124
  • Replacement Insert: 5315U
  • Replacement Seal Kit: ZS11
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 3 15/16 in
  • Shaft Locking Collar Kit: SC11 (qty 2)
  • Take-Up Block and Bearing: ZN115315
  • Threaded Cover Kit: TC11
  • Travel Length: 24 in
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
3 15/16" Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Double Setscrew Locking Collar, Clearance Seal