MNT8520712 2 7/16 TAKEUP ASY RLR BRG

MNT8520712 MFG #: Rexnord
Out of Stock
  • (A)Base to Centerline Height: 4 3/8 in
  • (B)Frame Bolt Hole Spacing: 28 1/2 in
  • (C)Frame Length: 30 1/2 in
  • (D)Length Through Bore: 4 3/8 in
  • (E)Mounting Pad Width: 3 1/2 in
  • (F)Mounting Bolt Size: 3/4 in
  • (H)Mounting Pad Height: 1 3/4 in
  • (I)Channel Width: 3 in
  • (K)Distance from Frame Bolt Hole Center to Bearing Centerline: 8 1/4 in
  • (L)Overall Frame Height: 9 1/8 in
  • (V)Frame Centerline to Inner Ring Short Hub Face: 1 5/16 in
  • (X)Overall Rod Length: 27 3/4 in
  • (Y)Adjusting Screw Thread Size: 7/8-9 NC
  • (Z)Housing Width: 3 15/16 in
  • Allowable Working Load (2/3 Yield Strength): 4400 lb
  • C Basic Dynamic Load Rating: 43240 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Frame Material: Welded Steel
  • Frame Type: Protected Screw Take-up Assembly
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2000 rpm
  • Microlock Kit: ML3
  • Replacement Frame: ZNT812
  • Replacement Insert: 5207U
  • Replacement Seal Kit: MS8
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 2 7/16 in
  • Shaft Locking Collar Kit: SC8 (qty 2)
  • Take-Up Block and Bearing: MN85207
  • Threaded Cover Kit: TC8
  • Travel Length: 12 in
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
2 7/16" Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal