
22 items
- AMNT10530712 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 5 5/8 in
- (B)Frame Bolt Hole Spacing: 32 in
- (C)Frame Length: 34 1/4 in
- BMNT10530724 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 5 5/8 in
- (B)Frame Bolt Hole Spacing: 44 in
- (C)Frame Length: 46 1/4 in
- BMNT11531524 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 7 in
- (B)Frame Bolt Hole Spacing: 48 in
- (C)Frame Length: 50 1/2 in
- BMNT9521524 MFG #: RexnordOut of Stock
- (D)Length Through Bore: 7 in
- Auxiliary Cap Kit: A9215; B9
- C Basic Dynamic Load Rating: 57750 lbf
- MNT11531524 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 7 in
- (B)Frame Bolt Hole Spacing: 48 in
- (C)Frame Length: 50 1/2 in
- MNT8520712 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 4 3/8 in
- (B)Frame Bolt Hole Spacing: 28 1/2 in
- (C)Frame Length: 30 1/2 in
- ZNT10530712 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 5 5/8 in
- (B)Frame Bolt Hole Spacing: 32 in
- (C)Frame Length: 34 1/4 in
- ZNT10530718 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 5 5/8 in
- (B)Frame Bolt Hole Spacing: 38 in
- (C)Frame Length: 40 1/4 in
- ZNT10530724 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 5 5/8 in
- (B)Frame Bolt Hole Spacing: 44 in
- (C)Frame Length: 46 1/4 in
- ZNT10530730 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 5 5/8 in
- (B)Frame Bolt Hole Spacing: 50 in
- (C)Frame Length: 52 1/4 in
- ZNT10530736 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 5 5/8 in
- (B)Frame Bolt Hole Spacing: 56 in
- (C)Frame Length: 58 1/4 in
- ZNT11531512 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 7 in
- (B)Frame Bolt Hole Spacing: 36 in
- (C)Frame Length: 36 1/2 in
- ZNT11531524 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 7 in
- (B)Frame Bolt Hole Spacing: 48 in
- (C)Frame Length: 50 1/2 in
- ZNT6511512 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 15/16 in
- (B)Frame Bolt Hole Spacing: 26 1/2 in
- (C)Frame Length: 28 1/2 in
- ZNT6511524 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 15/16 in
- (B)Frame Bolt Hole Spacing: 38 1/2 in
- (C)Frame Length: 40 1/2 in
- ZNT6511536 MFG #: RexOut of Stock