
96 items
- AMNT10230718 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 5 5/8 in
- (B)Frame Bolt Hole Spacing: 38 in
- (C)Frame Length: 40 1/4 in
- AMNT10230736 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 5 5/8 in
- (B)Frame Bolt Hole Spacing: 56 in
- (C)Frame Length: 58 1/4 in
- AMNT7220312 MFG #: RexnordOut of Stock
- (M)Locking Collar Outside Diameter: 3 1/4 in
- (N)Inner Ring Hub Diameter: 2 5/8 in
- Auxiliary Cap Kit: A7203 (qty 2)
- AMNT7220324 MFG #: RexnordOut of Stock
- (M)Locking Collar Outside Diameter: 3 1/4 in
- (N)Inner Ring Hub Diameter: 2 5/8 in
- Auxiliary Cap Kit: A7203 (qty 2)
- AMNT8220718 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 4 3/8 in
- (B)Frame Bolt Hole Spacing: 34 1/2 in
- (C)Frame Length: 36 1/2 in
- AMNT8220724 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 4 3/8 in
- (B)Frame Bolt Hole Spacing: 40 1/2 in
- (C)Frame Length: 42 1/2 in
- AMNT8220730 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 4 3/8 in
- (B)Frame Bolt Hole Spacing: 46 1/2 in
- (C)Frame Length: 48 1/2 in
- AZNT8220724 MFG #: RexOut of Stock
- BMNT10230718 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 5 5/8 in
- (B)Frame Bolt Hole Spacing: 38 in
- (C)Frame Length: 40 1/4 in
- BMNT7220312 MFG #: RexnordOut of Stock
- (M)Locking Collar Outside Diameter: 3 1/4 in
- (N)Inner Ring Hub Diameter: 2 5/8 in
- Auxiliary Cap Kit: A7203; B7
- BMNT8220718 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 4 3/8 in
- (B)Frame Bolt Hole Spacing: 34 1/2 in
- (C)Frame Length: 36 1/2 in
- BMNT9221512 MFG #: RexnordOut of Stock
- (D)Length Through Bore: 7 in
- Auxiliary Cap Kit: A9215; B9
- C Basic Dynamic Load Rating: 57750 lbf
- BMNT9221524 MFG #: RexnordOut of Stock
- (D)Length Through Bore: 7 in
- Auxiliary Cap Kit: A9215; B9
- C Basic Dynamic Load Rating: 57750 lbf
- KNT10230724 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 5 5/8 in
- (B)Frame Bolt Hole Spacing: 44 in
- (C)Frame Length: 46 1/4 in
- KNT6211512 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 15/16 in
- (B)Frame Bolt Hole Spacing: 26 1/2 in
- (C)Frame Length: 28 1/2 in
- KNT6220018 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 15/16 in
- (B)Frame Bolt Hole Spacing: 32 1/2 in
- (C)Frame Length: 34 1/2 in