BMNT10230718 3 7/16 TAKEUP ASY RLR BRG

BMNT10230718 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 5 5/8 in
  • (B)Frame Bolt Hole Spacing: 38 in
  • (C)Frame Length: 40 1/4 in
  • (D)Length Through Bore: 4 3/8 in
  • (E)Mounting Pad Width: 4 1/2 in
  • (F)Mounting Bolt Size: 3/4 in
  • (G)Frame Bolt Hole Spacing in Width Direction: 2 in
  • (H)Mounting Pad Height: 2 in
  • (I)Channel Width: 4 in
  • (K)Distance from Frame Bolt Hole Center to Bearing Centerline: 10 in
  • (L)Overall Frame Height: 11 3/4 in
  • (V)Frame Centerline to Inner Ring Short Hub Face: 1 23/32 in
  • (X)Overall Rod Length: 38 in
  • (Y)Adjusting Screw Thread Size: 1 1/8-7 NC
  • (Z)Housing Width: 5 3/16 in
  • Allowable Working Load (2/3 Yield Strength): 8400 lb
  • C Basic Dynamic Load Rating: 84330 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Frame Material: Welded Steel
  • Frame Type: Protected Screw Take-up Assembly
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1400 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Frame: ZNT1018
  • Replacement Insert: 2307U
  • Replacement Seal Kit: MS10
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 3 7/16 in
  • Shaft Locking Collar Kit: SC10
  • Size Code: 10
  • Take-Up Block and Bearing: BMN102307
  • Threaded Cover Kit: TC10
  • Travel Length: 18 in
  • Type of Seal: Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0073
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
3 7/16" Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open Auxiliary Cap, One Closed Auxiliary Cap