MHT7520012 2 TAKEUP ASSY RLR BRG

MHT7520012 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 4 7/16 in
  • (B)Frame Bolt Hole Spacing: 27 1/2 in
  • (C)Frame Length: 29 1/2 in
  • (D)Length Through Bore: 4 1/8 in
  • (E)Mounting Pad Width: 4 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Pad Height: 1 3/16 in
  • (K)Distance from Frame Bolt Hole Center to Bearing Centerline: 6 13/16 in
  • (L)Overall Frame Height: 9 in
  • (M)Locking Collar Outside Diameter: 3 1/4 in
  • (N)Inner Ring Hub Diameter: 2 5/8 in
  • (X)Overall Rod Length: 20 in
  • (Y)Adjusting Screw Thread Size: 1 1/4-7 NC
  • Allowable Working Load (2/3 Yield Strength): 13000 lb
  • C Basic Dynamic Load Rating: 36370 lbf
  • Co Basic Static Load Rating: 44400 lbf
  • Frame Material: Welded Steel
  • Frame Type: Center Pull Type Heavy Duty
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2200 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Frame: ZHT712
  • Replacement Insert: 5200U
  • Replacement Seal Kit: MS7
  • Setscrew Torque (in-lbs): 460
  • Shaft Diameter: 2 in
  • Shaft Locking Collar Kit: SC7 (qty 2)
  • Size Code: 7
  • Take-Up Block and Bearing: MT75200
  • Threaded Cover Kit: TC7
  • Travel Length: 12 in
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1790
  • Vibration Frequency Outer Ring Defect: 0.1377
  • Vibration Frequency Roller Spin: 0.0606
2" Mounted Spherical Roller Bearing, Center Pull Take-up Assembly, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal