MHT6511518 1 15/16 TAKEUP ASSY RLR BRG

MHT6511518 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 3 15/16 in
  • (B)Frame Bolt Hole Spacing: 33 1/2 in
  • (C)Frame Length: 35 1/2 in
  • (D)Length Through Bore: 3 13/16 in
  • (E)Mounting Pad Width: 4 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Pad Height: 7/8 in
  • (K)Distance from Frame Bolt Hole Center to Bearing Centerline: 6 9/16 in
  • (L)Overall Frame Height: 8 7/16 in
  • (X)Overall Rod Length: 25 1/2 in
  • (Y)Adjusting Screw Thread Size: 1-8 NC
  • Allowable Working Load (2/3 Yield Strength): 12300 lb
  • C Basic Dynamic Load Rating: 28890 lbf
  • Co Basic Static Load Rating: 33200 lbf
  • Frame Material: Welded Steel
  • Frame Type: Center Pull Type Heavy Duty
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2500 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Frame: ZHT618
  • Replacement Insert: 5115U
  • Replacement Seal Kit: MS6
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 1 15/16 in
  • Shaft Locking Collar Kit: SC6 (qty 2)
  • Size Code: 6
  • Take-Up Block and Bearing: MT65115
  • Threaded Cover Kit: TC6
  • Travel Length: 18 in
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1617
  • Vibration Frequency Outer Ring Defect: 0.1217
  • Vibration Frequency Roller Spin: 0.0559
1 15/16" Mounted Spherical Roller Bearing, Center Pull Take-up Assembly, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal