MHT13550024 5 TAKEUP ASSY RLR BRG

MHT13550024 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 8 1/8 in
  • (B)Frame Bolt Hole Spacing: 56 1/2 in
  • (C)Frame Length: 61 1/2 in
  • (D)Length Through Bore: 7 7/8 in
  • (E)Mounting Pad Width: 9 7/8 in
  • (F)Mounting Bolt Size: 1 1/8 in
  • (G)Frame Bolt Hole Spacing in Width Direction: 5 1/2 in
  • (H)Mounting Pad Height: 1 in
  • (K)Distance from Frame Bolt Hole Center to Bearing Centerline: 13 1/2 in
  • (L)Overall Frame Height: 16 3/4 in
  • (X)Overall Rod Length: 41 in
  • (Y)Adjusting Screw Thread Size: 2 1/4-4 1/2 NC
  • Allowable Working Load (2/3 Yield Strength): 68000 lb
  • C Basic Dynamic Load Rating: 191100 lbf
  • Co Basic Static Load Rating: 241900 lbf
  • Frame Material: Welded Steel
  • Frame Type: Center Pull Type Heavy Duty
  • Grease Fitting Size: 1/4 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1000 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Frame: ZHT1324
  • Replacement Insert: 5500U
  • Replacement Seal Kit: MS13
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 5 in
  • Shaft Locking Collar Kit: SC13 (qty 2)
  • Size Code: 13
  • Take-Up Block and Bearing: MT135500
  • Threaded Cover Kit: TC13
  • Travel Length: 24 in
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1730
  • Vibration Frequency Outer Ring Defect: 0.1270
  • Vibration Frequency Roller Spin: 0.0515
5" Mounted Spherical Roller Bearing, Center Pull Take-up Assembly, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal