BMHT15551518 5 15/16 TAKEUP ASSY RLR BR

BMHT15551518 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 10 9/16 in
  • (B)Frame Bolt Hole Spacing: 55 in
  • (C)Frame Length: 61 in
  • (D)Length Through Bore: 11 1/16 in
  • (E)Mounting Pad Width: 12 in
  • (F)Mounting Bolt Size: 1 3/4 in
  • (G)Frame Bolt Hole Spacing in Width Direction: 7 in
  • (H)Mounting Pad Height: 1 1/2 in
  • (K)Distance from Frame Bolt Hole Center to Bearing Centerline: 23 1/2 in
  • (L)Overall Frame Height: 22 1/2 in
  • (X)Overall Rod Length: 36 in
  • (Y)Adjusting Screw Thread Size: 3-4 NC
  • Allowable Working Load (2/3 Yield Strength): 136700 lb
  • Auxiliary Cap Kit: A15515 (qty 1); B15 (qty 1)
  • C Basic Dynamic Load Rating: 248200 lbf
  • Co Basic Static Load Rating: 304600 lbf
  • Frame Material: Welded Steel
  • Frame Type: Center Pull Type Heavy Duty
  • Grease Fitting Size: 1/4 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 800 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Frame: ZHT1518
  • Replacement Insert: 5515U
  • Replacement Seal Kit: MS15
  • Setscrew Torque (in-lbs): 1600
  • Shaft Diameter: 5 15/16 in
  • Shaft Locking Collar Kit: SC15 (qty 2)
  • Size Code: 15
  • Take-Up Block and Bearing: BMT155515
  • Threaded Cover Kit: TC15NEW
  • Travel Length: 18 in
  • Type of Seal: Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.007
  • Vibration Frequency Inner Ring Defect: 0.1637
  • Vibration Frequency Outer Ring Defect: 0.1196
  • Vibration Frequency Roller Spin: 0.0509
5 15/16" Mounted Spherical Roller Bearing, Center Pull Take-up Assembly, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open Auxiliary Cap, One Closed Auxiliary Cap