BMHT11531518 3 15/16 TAKEUP ASSY RLR BR
BMHT11531518 MFG #: Rex
Out of Stock
- (A)Base to Centerline Height: 7 in
- (B)Frame Bolt Hole Spacing: 42 in
- (C)Frame Length: 44 1/2 in
- (D)Length Through Bore: 8 5/16 in
- (E)Mounting Pad Width: 6 in
- (F)Mounting Bolt Size: 3/4 in
- (G)Frame Bolt Hole Spacing in Width Direction: 2 1/2 in
- (H)Mounting Pad Height: 7/8 in
- (K)Distance from Frame Bolt Hole Center to Bearing Centerline: 10 5/8 in
- (L)Overall Frame Height: 14 3/16 in
- (X)Overall Rod Length: 32 in
- (Y)Adjusting Screw Thread Size: 2-4 1/2 NC
- Allowable Working Load (2/3 Yield Strength): 38400 lb
- Auxiliary Cap Kit: A11315 (qty 1); B11 (qty 1)
- C Basic Dynamic Load Rating: 130970 lbf
- Co Basic Static Load Rating: 137000 lbf
- Frame Material: Welded Steel
- Frame Type: Center Pull Type Heavy Duty
- Grease Fitting Size: 1/8 in NPT
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 1200 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML4
- Replacement Frame: ZHT1118
- Replacement Insert: 5315U
- Replacement Seal Kit: MS11
- Setscrew Torque (in-lbs): 1350
- Shaft Diameter: 3 15/16 in
- Shaft Locking Collar Kit: SC11 (qty 2)
- Size Code: 11
- Take-Up Block and Bearing: BMT115315
- Threaded Cover Kit: TC11
- Travel Length: 18 in
- Type of Seal: Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0071
- Vibration Frequency Inner Ring Defect: 0.1717
- Vibration Frequency Outer Ring Defect: 0.1283
- Vibration Frequency Roller Spin: 0.0548
3 15/16" Mounted Spherical Roller Bearing, Center Pull Take-up Assembly, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open and One Closed Auxiliary Cap
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex 2000, 3000, 5000, 9000 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)