AZHT8520712 2 7/16 TAKEUP ASSY RLR BRG

AZHT8520712 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 4 3/8 in
  • (B)Frame Bolt Hole Spacing: 28 1/2 in
  • (C)Frame Length: 30 1/2 in
  • (D)Length Through Bore: 4 3/8 in
  • (E)Mounting Pad Width: 4 in
  • (F)Mounting Bolt Size: 3/4 in
  • (H)Mounting Pad Height: 3/4 in
  • (K)Distance from Frame Bolt Hole Center to Bearing Centerline: 7 1/2 in
  • (L)Overall Frame Height: 9 3/16 in
  • (X)Overall Rod Length: 20 in
  • (Y)Adjusting Screw Thread Size: 1 1/4-7 NC
  • Allowable Working Load (2/3 Yield Strength): 16300 lb
  • C Basic Dynamic Load Rating: 43240 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Frame Material: Welded Steel
  • Frame Type: Center Pull Type Heavy Duty
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 3300 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML3
  • Replacement Frame: ZHT812
  • Replacement Insert: 5207U
  • Replacement Seal Kit: ZS8
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 2 7/16 in
  • Shaft Locking Collar Kit: SC8 (qty 2)
  • Size Code: 8
  • Take-Up Block and Bearing: AZT85207
  • Threaded Cover Kit: TC8
  • Travel Length: 12 in
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
2 7/16" Mounted Spherical Roller Bearing, Center Pull Take-up Assembly, Double Setscrew Locking Collar, Clearance Seal, Two Open Auxiliary Caps