AMHT125407Y12 4 7/16 TAKEUP ASSY RLR BR

AMHT125407Y12 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 7 1/2 in
  • (D)Length Through Bore: 8 1/2 in
  • (E)Mounting Pad Width: 8 7/8 in
  • (F)Mounting Bolt Size: 1 1/8 in
  • (G)Frame Bolt Hole Spacing in Width Direction: 5 in
  • (H)Mounting Pad Height: 1 in
  • (K)Distance from Frame Bolt Hole Center to Bearing Centerline: 12 1/4 in
  • (L)Overall Frame Height: 15 1/2 in
  • (X)Overall Rod Length: 26 in
  • (Y)Adjusting Screw Thread Size: 2-4 1/2 NC
  • Allowable Working Load (2/3 Yield Strength): 53300 lb
  • Auxiliary Cap Kit: A12407Y (qty 2)
  • C Basic Dynamic Load Rating: 149500 lbf
  • Co Basic Static Load Rating: 159300 lbf
  • Frame Material: Welded Steel
  • Frame Type: Center Pull Type Heavy Duty
  • Grease Fitting Size: 1/4 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1100 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Frame: ZHT1212
  • Replacement Insert: 5407YU
  • Replacement Seal Kit: MS12Y
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 4 7/16 in
  • Shaft Locking Collar Kit: SC12Y (qty 2)
  • Size Code: 12
  • Take-Up Block and Bearing: AMT125407Y
  • Threaded Cover Kit: TC12Y
  • Travel Length: 12 in
  • Type of Seal: Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1901
  • Vibration Frequency Outer Ring Defect: 0.1433
  • Vibration Frequency Roller Spin: 0.0568
4-7/16" Mounted Spherical Roller Bearing, Center Pull Take-up Assembly, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps