MPS9415F 4 15/16 PILLOWBLK ROLLER BRG

MPS9415F MFG #: Rexnord
Out of Stock
  • (A)Base to Centerline Height: 6 11/16 in
  • (B)Distance Between Bolt Holes: 18 5/16 in
  • (C)Housing Mounting Pad Length: 22 in
  • (D)Length Through Bore: 7 1/16 in
  • (E)Mounting Pad Width: 6 1/4 in
  • (F)Mounting Bolt Size: 1 1/8 in
  • (G)Bolt Hole Spacing (Width): 3 11/16 in
  • (H)Mounting Pad Height: 2 in
  • (L)Overall Housing Height: 14 3/8 in
  • (M)Locknut Outside Diameter: 7 3/32 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 5/32 in
  • (S)Mounting Bolt Hole Slot Length: 2 1/16 in
  • Adapter Assembly: AK14415
  • C Basic Dynamic Load Rating: 229620 lbf
  • Co Basic Static Load Rating: 274100 lbf
  • Grease Fitting Size: 1/4 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 900 rpm
  • Microlock Kit: ML4
  • Replacement Insert: 9415U
  • Replacement Seal Kit: MS14
  • Shaft Diameter: 4 15/16 in
  • Threaded Cover Kit: TC14NEW
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.007
  • Vibration Frequency Inner Ring Defect: 0.1554
  • Vibration Frequency Outer Ring Defect: 0.1113
  • Vibration Frequency Roller Spin: 0.0475
4 15/16" Mounted Spherical Roller Bearing, Cast Iron Expansion 4-Bolt Pillow Block, Adapter Mounted, Spring Loaded Heavy Contact Seal