MPS9211F 2 11/16 PILLOWBLK ROLLER BRG

MPS9211F MFG #: Rexnord
Out of Stock
  • (A)Base to Centerline Height: 4 in
  • (B)Distance Between Bolt Holes: 11 1/2 in
  • (C)Housing Mounting Pad Length: 15 in
  • (D)Length Through Bore: 4 1/4 in
  • (E)Mounting Pad Width: 5 in
  • (F)Mounting Bolt Size: 3/4 in
  • (G)Bolt Hole Spacing (Width): 3 in
  • (H)Mounting Pad Height: 1 1/2 in
  • (L)Overall Housing Height: 8 3/8 in
  • (M)Locknut Outside Diameter: 4 13/32 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 11/16 in
  • (S)Mounting Bolt Hole Slot Length: 1 1/2 in
  • Adapter Assembly: AK10211
  • C Basic Dynamic Load Rating: 84330 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1400 rpm
  • Microlock Kit: ML3
  • Replacement Insert: 9211U
  • Replacement Seal Kit: MS10
  • Shaft Diameter: 2 11/16 in
  • Threaded Cover Kit: TC10
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0073
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
2 11/16" Mounted Spherical Roller Bearing, Cast Iron Expansion 4-Bolt Pillow Block, Adapter Mounted, Spring Loaded Heavy Contact Seal