MPS9208F 2 1/2 PILLOWBLK ROLLER BRG

MPS9208F MFG #: Rexnord
Out of Stock
  • (A)Base to Centerline Height: 3 1/2 in
  • (B)Distance Between Bolt Holes: 9 3/4 in
  • (C)Housing Mounting Pad Length: 13 in
  • (D)Length Through Bore: 3 3/4 in
  • (E)Mounting Pad Width: 5 in
  • (F)Mounting Bolt Size: 3/4 in
  • (G)Bolt Hole Spacing (Width): 2 3/4 in
  • (H)Mounting Pad Height: 1 3/8 in
  • (L)Overall Housing Height: 7 3/16 in
  • (M)Locknut Outside Diameter: 3 5/8 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 19/32 in
  • (S)Mounting Bolt Hole Slot Length: 1 1/2 in
  • Adapter Assembly: AK9208
  • C Basic Dynamic Load Rating: 57750 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1700 rpm
  • Microlock Kit: ML3
  • Replacement Insert: 9208U
  • Replacement Seal Kit: MS9
  • Shaft Diameter: 2 1/2 in
  • Threaded Cover Kit: TC9
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
2 1/2" Mounted Spherical Roller Bearing, Cast Iron Expansion 4-Bolt Pillow Block, Adapter Mounted, Spring Loaded Heavy Contact Seal