KPS9200F 2 PILLOWBLK ROLLER BRG

KPS9200F MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 2 3/4 in
  • (B)Distance Between Bolt Holes: 7 1/2 in
  • (C)Housing Mounting Pad Length: 10 1/4 in
  • (D)Length Through Bore: 3 5/32 in
  • (E)Mounting Pad Width: 4 1/8 in
  • (F)Mounting Bolt Size: 5/8 in
  • (G)Bolt Hole Spacing (Width): 2 1/4 in
  • (H)Mounting Pad Height: 1 in
  • (L)Overall Housing Height: 5 23/32 in
  • (M)Locknut Outside Diameter: 2 31/32 in
  • (N)Inner Ring Hub Diameter: 2 5/8 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1/2 in
  • (S)Mounting Bolt Hole Slot Length: 1 1/4 in
  • Adapter Assembly: AK7200
  • C Basic Dynamic Load Rating: 36370 lbf
  • Co Basic Static Load Rating: 44400 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2500 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 9200U
  • Replacement Seal Kit: KS7
  • Shaft Diameter: 2 in
  • Shaft Locking Collar Kit: AK7200
  • Size Code: 7
  • Threaded Cover Kit: TC7
  • Type of Seal: Light Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1790
  • Vibration Frequency Outer Ring Defect: 0.1377
  • Vibration Frequency Roller Spin: 0.0606
2" Mounted Spherical Roller Bearing, Cast Iron Expansion 4-Bolt Pillow Block, Adapter Mounted, Single Lip Light Contact Seal