AZPS9215F 2 15/16 PILLOWBLK ROLLR BRG
AZPS9215F MFG #: Rex
Out of Stock
- (A)Base to Centerline Height: 4 in
- (B)Distance Between Bolt Holes: 11 1/2 in
- (C)Housing Mounting Pad Length: 15 in
- (D)Length Through Bore: 7 3/8 in
- (E)Mounting Pad Width: 5 in
- (F)Mounting Bolt Size: 3/4 in
- (G)Bolt Hole Spacing (Width): 3 in
- (H)Mounting Pad Height: 1 1/2 in
- (L)Overall Housing Height: 8 3/8 in
- (M)Locknut Outside Diameter: 4 13/32 in
- (P)Distance from Housing Cast Face to Locking Feature Face: 11/16 in
- (S)Mounting Bolt Hole Slot Length: 1 1/2 in
- Auxiliary Cap Kit: AS10215 (qty 2)
- C Basic Dynamic Load Rating: 84330 lbf
- Co Basic Static Load Rating: 90700 lbf
- Grease Fitting Size: 1/8 in NPT
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 2400 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML3
- Replacement Insert: 9215U
- Replacement Seal Kit: ZS10
- Shaft Diameter: 2 15/16 in
- Size Code: 10
- Threaded Cover Kit: TC10
- Type of Seal: Clearance Seal
- Vibration Frequency Fundamental Train: 0.0073
- Vibration Frequency Inner Ring Defect: 0.1784
- Vibration Frequency Outer Ring Defect: 0.1383
- Vibration Frequency Roller Spin: 0.0628
2 15/16" Mounted Spherical Roller Bearing, Expansion Cast Iron 4-Bolt Pillow Block, Adapter Mounted, Clearance Seal, Two Open Auxiliary Caps
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex 2000, 3000, 5000, 9000 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)