AKPS9303F 3 3/16 PILLOWBLK ROLLER BRG

AKPS9303F MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 5 in
  • (B)Distance Between Bolt Holes: 13 1/4 in
  • (C)Housing Mounting Pad Length: 16 3/4 in
  • (D)Length Through Bore: 8 9/16 in
  • (E)Mounting Pad Width: 6 in
  • (F)Mounting Bolt Size: 7/8 in
  • (G)Bolt Hole Spacing (Width): 3 1/2 in
  • (H)Mounting Pad Height: 1 1/2 in
  • (L)Overall Housing Height: 10 1/4 in
  • (M)Locknut Outside Diameter: 5 3/16 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 13/16 in
  • (S)Mounting Bolt Hole Slot Length: 1 1/2 in
  • Adapter Assembly: AK11303
  • Auxiliary Cap Kit: AS11303 (qty 2)
  • C Basic Dynamic Load Rating: 130970 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1400 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 9303U
  • Replacement Seal Kit: KS11
  • Shaft Diameter: 3 3/16 in
  • Shaft Locking Collar Kit/Adapter Assembly: AK11303
  • Size Code: 11
  • Threaded Cover Kit: TC11
  • Type of Seal: Light Contact Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
3 3/16" Mounted Spherical Roller Bearing, Expansion Cast Iron 4-Bolt Pillow Block, Adapter Mounted, Single Lip Light Contact Seal, Two Open Auxilary Caps