BMPS5215 2 15/16 PILLOWBLK ROLLER BRG

BMPS5215 MFG #: Rexnord
Out of Stock
  • (A)Base to Centerline Height: 3 1/2 in
  • (B)Distance Between Bolt Holes: 9 3/4 in
  • (C)Housing Mounting Pad Length: 13 in
  • (D)Length Through Bore: 4 7/8 in
  • (E)Mounting Pad Width: 3 7/8 in
  • (F)Mounting Bolt Size: 7/8 in
  • (H)Mounting Pad Height: 2 1/16 in
  • (L)Overall Housing Height: 7 3/16 in
  • (M)Locking Collar Outside Diameter: 4 1/16 in
  • (S)Mounting Bolt Hole Slot Length: 1 5/8 in
  • Auxiliary Cap Kit: AS9215; BS9
  • C Basic Dynamic Load Rating: 57750 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1700 rpm
  • Microlock Kit: ML4
  • Replacement Insert: 5215U
  • Replacement Seal Kit: MS9
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 2 15/16 in
  • Shaft Locking Collar Kit: SC9 (qty 2)
  • Threaded Cover Kit: TC9
  • Type of Seal: Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
2 15/16" Mounted Spherical Roller Bearing, Expansion Cast Iron 2-Bolt Pillow Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open and One Closed Auxiliary Caps