BMPS5207 2 7/16 PILLOWBLK ROLLER BRG

BMPS5207 MFG #: Rexnord
Out of Stock
  • (A)Base to Centerline Height: 3 in
  • (B)Distance Between Bolt Holes: 8 1/4 in
  • (C)Housing Mounting Pad Length: 11 1/4 in
  • (D)Length Through Bore: 4 3/8 in
  • (E)Mounting Pad Width: 3 3/8 in
  • (F)Mounting Bolt Size: 3/4 in
  • (H)Mounting Pad Height: 1 3/4 in
  • (L)Overall Housing Height: 6 3/16 in
  • (M)Locking Collar Outside Diameter: 3 9/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 3/4 in
  • (S)Mounting Bolt Hole Slot Length: 1 3/8 in
  • Auxiliary Cap Kit: AS8207 (qty 1); BS8 (qty 1)
  • C Basic Dynamic Load Rating: 43240 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2000 rpm
  • Microlock Kit: ML3
  • Replacement Insert: 5207U
  • Replacement Seal Kit: MS8
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 2 7/16 in
  • Shaft Locking Collar Kit: SC8 (qty 2)
  • Threaded Cover Kit: TC8
  • Type of Seal: Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
2 7/16" Mounted Spherical Roller Bearing, Expansion Cast Iron 2-Bolt Pillow Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open and One Closed Auxiliary Cap