BMPS5200 2 PILLOWBLK ROLLER BRG

BMPS5200 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 2 3/4 in
  • (B)Distance Between Bolt Holes: 7 1/2 in
  • (C)Housing Mounting Pad Length: 10 1/4 in
  • (D)Length Through Bore: 4 1/8 in
  • (E)Mounting Pad Width: 3 1/8 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Pad Height: 1 5/8 in
  • (L)Overall Housing Height: 5 23/32 in
  • (M)Locking Collar Outside Diameter: 3 1/4 in
  • (N)Inner Ring Hub Diameter: 2 5/8 in
  • (S)Mounting Bolt Hole Slot Length: 1 1/4 in
  • Auxiliary Cap Kit: AS7200; BS7
  • C Basic Dynamic Load Rating: 36370 lbf
  • Co Basic Static Load Rating: 44400 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2200 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 5200U
  • Replacement Seal Kit: MS7
  • Setscrew Torque (in-lbs): 460
  • Shaft Diameter: 2 in
  • Shaft Locking Collar Kit: SC7 (qty 2)
  • Size Code: 7
  • Threaded Cover Kit: TC7
  • Type of Seal: Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.179
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0606
2" Mounted Spherical Roller Bearing, Expansion Cast Iron 2-Bolt Pillow Block Unit, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open Auxiliary Cap, One Closed Auxiliary Cap