
58 items
- AMPS5111 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 5/16 in
- (B)Distance Between Bolt Holes: 6 1/2 in
- (C)Housing Mounting Pad Length: 9 in
- AMPS5203 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 3/4 in
- (B)Distance Between Bolt Holes: 7 1/2 in
- (C)Mounting Pad Length: 10 1/4 in
- AMPS520378 MFG #: RexOut of Stock
- AMPS5207 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 in
- (B)Distance Between Bolt Holes: 8 1/4 in
- (C)Housing Mounting Pad Length: 11 1/4 in
- AMPS5215 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 1/2 in
- (B)Distance Between Bolt Holes: 9 3/4 in
- (C)Mounting Pad Length: 13 in
- AZPS5200 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 3/4 in
- (B)Distance Between Bolt Holes: 7 1/2 in
- (C)Housing Mounting Pad Length: 10 1/4 in
- AZPS5207 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 in
- (B)Distance Between Bolt Holes: 8 1/4 in
- (C)Housing Mounting Pad Length: 11 1/4 in
- BMPS5111 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 5/16 in
- (B)Distance Between Bolt Holes: 6 1/2 in
- (C)Housing Mounting Pad Length: 9 in
- BMPS5115 MFG #: RexOut of Stock
- BMPS5200 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 3/4 in
- (B)Distance Between Bolt Holes: 7 1/2 in
- (C)Housing Mounting Pad Length: 10 1/4 in
- BMPS5203 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 3/4 in
- (B)Distance Between Bolt Holes: 7 1/2 in
- (C)Housing Mounting Pad Length: 10 1/4 in
- BMPS5207 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 in
- (B)Distance Between Bolt Holes: 8 1/4 in
- (C)Housing Mounting Pad Length: 11 1/4 in
- BMPS5215 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 1/2 in
- (B)Distance Between Bolt Holes: 9 3/4 in
- (C)Housing Mounting Pad Length: 13 in
- BZPS5111 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 5/16 in
- (B)Distance Between Bolt Holes: 6 1/2 in
- (C)Housing Mounting Pad Length: 9 in
- BZPS5207 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 in
- (B)Distance Between Bolt Holes: 8 1/4 in
- (C)Housing Mounting Pad Length: 11 1/4 in
- BZPS5215 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 1/2 in
- (B)Distance Between Bolt Holes: 9 3/4 in
- (C)Housing Mounting Pad Length: 13 in