ZPS310740 1 7/16 PILLOWBLK ROLLER BRG

ZPS310740 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 2 1/8 in
  • (B)Distance Between Bolt Holes: 5 7/8 in
  • (C)Housing Mounting Pad Length: 8 1/8 in
  • (D)Length Through Bore: 2 59/64 in
  • (E)Mounting Pad Width: 2 7/16 in
  • (F)Mounting Bolt Size: 1/2 in
  • (H)Mounting Pad Height: 1 1/8 in
  • (L)Overall Housing Height: 4 11/32 in
  • (M)Locking Collar Outside Diameter: 2 5/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 21/32 in
  • (S)Mounting Bolt Hole Slot Length: 1 1/8 in
  • C Basic Dynamic Load Rating: 19860 lbf
  • Co Basic Static Load Rating: 20900 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: No Grease - Preservative Only
  • Maximum Speed: 5250 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 3107U
  • Replacement Seal Kit: ZS4
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 1 7/16 in
  • Shaft Locking Collar Kit: SC3107
  • Size Code: 4
  • Threaded Cover Kit: TC4
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.007
  • Vibration Frequency Inner Ring Defect: 0.1445
  • Vibration Frequency Outer Ring Defect: 0.1055
  • Vibration Frequency Roller Spin: 0.0499
1 7/16" Mounted Spherical Roller Bearing, Cast Iron Expansion 2-Bolt Pillow Block, Eccentric Cam Locking Collar, Clearance Seal, No Grease