ZPS3115 1 15/16 PILLOWBLK ROLLER BRG

ZPS3115 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 2 1/2 in
  • (B)Distance Between Bolt Holes: 7 in
  • (C)Housing Mounting Pad Length: 9 3/4 in
  • (D)Length Through Bore: 3 9/32 in
  • (E)Mounting Pad Width: 2 7/8 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Pad Height: 1 7/16 in
  • (L)Overall Housing Height: 4 15/16 in
  • (M)Locking Collar Outside Diameter: 2 3/4 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 23/32 in
  • (S)Mounting Bolt Hole Slot Length: 1 1/4 in
  • C Basic Dynamic Load Rating: 28890 lbf
  • Co Basic Static Load Rating: 33200 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 4050 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 3115U
  • Replacement Seal Kit: ZS6
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 1 15/16 in
  • Shaft Locking Collar Kit: SC3115
  • Size Code: 6
  • Threaded Cover Kit: TC6
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1617
  • Vibration Frequency Outer Ring Defect: 0.1217
  • Vibration Frequency Roller Spin: 0.0559
1 15/16" Mounted Spherical Roller Bearing, Cast Iron Expansion 2-Bolt Pillow Block, Eccentric Cam Locking Collar, Clearance Seal