
13 items
- AMPS2115 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 1/2 in
- (B)Distance Between Bolt Holes: 7 in
- (C)Mounting Pad Length: 9 3/4 in
- AMPS2203 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 3/4 in
- (B)Distance Between Bolt Holes: 7 1/2 in
- (C)Mounting Pad Length: 10 1/4 in
- AMPS2215 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 1/2 in
- (B)Distance Between Bolt Holes: 9 3/4 in
- (C)Mounting Pad Length: 13 in
- BMPS2115 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 1/2 in
- (B)Distance Between Bolt Holes: 7 in
- (C)Housing Mounting Pad Length: 9 3/4 in
- BMPS2200 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 1/2 in
- (B)Distance Between Bolt Holes: 7 in
- (C)Housing Mounting Pad Length: 9 3/4 in
- BMPS2207 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 in
- (B)Distance Between Bolt Holes: 8 1/4 in
- (C)Housing Mounting Pad Length: 11 1/4 in
- KPS2215 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 1/2 in
- (B)Distance Between Bolt Holes: 9 3/4 in
- (C)Housing Mounting Pad Length: 13 in
- MPS2115 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 1/2 in
- (B)Distance Between Bolt Holes: 7 in
- (C)Housing Mounting Pad Length: 9 3/4 in
- MPS2215A MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 1/2 in
- (B)Distance Between Bolt Holes: 9 3/4 in
- (C)Housing Mounting Pad Length: 13 in
- ZPS2107 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 1/8 in
- (B)Distance Between Bolt Holes: 5 7/8 in
- (C)Housing Mounting Pad Length: 8 1/8 in
- ZPS2207 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 in
- (B)Distance Between Bolt Holes: 8 1/4 in
- (C)Housing Mounting Pad Length: 11 1/4 in
- ZPS2215 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 1/2 in
- (B)Distance Between Bolt Holes: 9 3/4 in
- (C)Housing Mounting Pad Length: 13 in
- ZPS22150540 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 1/2 in
- (B)Distance Between Bolt Holes: 9 3/4 in
- (C)Housing Mounting Pad Length: 13 in