AMP920778 2 7/16 PILLOWBLK ROLLER BRG

AMP920778 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 3 1/2 in
  • (B)Distance Between Bolt Holes: 9 3/4 in
  • (C)Housing Mounting Pad Length: 13 in
  • (D)Length Through Bore: 3 3/4 in
  • (E)Mounting Pad Width: 3 7/8 in
  • (F)Mounting Bolt Size: 7/8 in
  • (H)Mounting Pad Height: 2 1/16 in
  • (L)Overall Housing Height: 6 23/32 in
  • (S)Mounting Bolt Hole Slot Length: 1 5/8 in
  • Auxiliary Cap Kit: A9207 (qty 2)
  • C Basic Dynamic Load Rating: 57750 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1700 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 9207UR78
  • Replacement Seal Kit: MS9
  • Shaft Diameter: 2 7/16 in
  • Size Code: 9
  • Threaded Cover Kit: TC9
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
2 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Pillow Block, Adapter Mounted, Spring Loaded Heavy Contact Seal, Steel Retainers