
71 items
- AMP5075MM MFG #: RexOut of Stock
- (A)Base to Centerline Height: 3 1/2 in
- (B)Distance Between Bolt Holes: 9 3/4 in
- (C)Housing Mounting Pad Length: 13 in
- AMP5111 MFG #: RexOut of Stock
- (A)Base to Centerline Height: 2 5/16 in
- (B)Distance Between Bolt Holes: 6 1/2 in
- (C)Mounting Pad Length: 9 in
- AMP5115 MFG #: RexOut of Stock
- (A)Base to Centerline Height: 2 1/2 in
- (B)Distance Between Bolt Holes: 7 in
- (C)Mounting Pad Length: 9 3/4 in
- AMP5203 MFG #: RexOut of Stock
- (A)Base to Centerline Height: 2 3/4 in
- (B)Distance Between Bolt Holes: 7 1/2 in
- (C)Mounting Pad Length: 10 1/4 in
- AMP520378 MFG #: REXOut of Stock
- AMP5207 MFG #: RexOut of Stock
- (A)Base to Centerline Height: 3 in
- (B)Distance Between Bolt Holes: 8 1/4 in
- (C)Housing Mounting Pad Length: 11 1/4 in
- AMP5215 MFG #: RexOut of Stock
- (A)Base to Centerline Height: 3 1/2 in
- (B)Distance Between Bolt Holes: 9 3/4 in
- (C)Mounting Pad Length: 13 in
- AZP5111 MFG #: RexOut of Stock
- (A)Base to Centerline Height: 2 5/16 in
- (B)Distance Between Bolt Holes: 6 1/2 in
- (D)Length Through Bore: 3 13/16 in
- AZP5203 MFG #: RexOut of Stock
- (A)Base to Centerline Height: 2 3/4 in
- (B)Distance Between Bolt Holes: 7 1/2 in
- (C)Housing Mounting Pad Length: 10 1/4 in
- AZP5207 MFG #: RexOut of Stock
- (A)Base to Centerline Height: 3 in
- (B)Distance Between Bolt Holes: 8 1/4 in
- (C)Housing Mounting Pad Length: 11 1/4 in
- AZP5215 MFG #: REXOut of Stock
- BKP5115 MFG #: RexOut of Stock
- (A)Base to Centerline Height: 2 1/2 in
- (B)Distance Between Bolt Holes: 7 in
- (C)Housing Mounting Pad Length: 9 3/4 in
- BMP5075MM MFG #: RexOut of Stock
- (A)Base to Centerline Height: 3 1/2 in
- (B)Distance Between Bolt Holes: 9 3/4 in
- (C)Housing Mounting Pad Length: 13 in
- BMP5111 MFG #: RexOut of Stock
- (A)Base to Centerline Height: 2 5/16 in
- (B)Distance Between Bolt Holes: 6 1/2 in
- (D)Length Through Bore: 3 13/16 in
- BMP5115 MFG #: RexOut of Stock
- (A)Base to Centerline Height: 2 1/2 in
- (B)Distance Between Bolt Holes: 7 in
- (C)Housing Mounting Pad Length: 9 3/4 in
- BMP5200 MFG #: RexOut of Stock
- (A)Base to Centerline Height: 2 3/4 in
- (B)Distance Between Bolt Holes: 7 1/2 in
- (C)Housing Mounting Pad Length: 10 1/4 in