KP5111 1 11/16 PILLOWBLK ROLLER BRG

KP5111 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 2 5/16 in
  • (B)Distance Between Bolt Holes: 6 1/2 in
  • (C)Housing Mounting Pad Length: 9 in
  • (D)Length Through Bore: 3 13/16 in
  • (E)Mounting Pad Width: 2 13/16 in
  • (F)Mounting Bolt Size: 1/2 in
  • (H)Mounting Pad Height: 1 5/16 in
  • (L)Overall Housing Height: 4 7/16 in
  • (M)Locking Collar Outside Diameter: 2 19/32 in
  • (N)Inner Ring Hub Diameter: 2 1/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 11/16 in
  • (S)Mounting Bolt Hole Slot Length: 1 1/4 in
  • C Basic Dynamic Load Rating: 27820 lbf
  • Co Basic Static Load Rating: 28700 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 3100 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Replacement Insert: 5111U
  • Replacement Seal Kit: KS5
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 1 11/16 in
  • Shaft Locking Collar Kit: SC5 (qty 2)
  • Size Code: 5
  • Threaded Cover Kit: TC5
  • Type of Seal: Light Contact Seal
  • Vibration Frequency Fundamental Train: 0.0069
  • Vibration Frequency Inner Ring Defect: 0.1361
  • Vibration Frequency Outer Ring Defect: 0.0972
  • Vibration Frequency Roller Spin: 0.0466
1 11/16" Mounted Spherical Roller Bearing, Cast Iron Fixed 2-Bolt Pillow Block, Double Setscrew Locking Collar, Single Lip Light Contact Seal