AMP2215 2 15/16 PILLOWBLK ROLLER BRG
AMP2215 MFG #: Rex
Out of Stock
- (A)Base to Centerline Height: 3 1/2 in
- (B)Distance Between Bolt Holes: 9 3/4 in
- (C)Mounting Pad Length: 13 in
- (D)Length Through Bore: 4 in
- (E)Mounting Pad Width: 3 7/8 in
- (F)Mounting Bolt Size: 7/8 in
- (H)Mounting Pad Height: 2 1/16 in
- (L)Overall Housing Height: 6 23/32 in
- (M)Locking Collar Outside Diameter: 4 1/16 in
- (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 7/8 in
- (S)Mounting Bolt Hole Slot Length: 1 5/8 in
- Auxiliary Cap Kit: A9215 (qty 2)
- C Basic Dynamic Load Rating: 57750 lbf
- Co Basic Static Load Rating: 71500 lbf
- Grease Fitting Size: 1/8 in NPT
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 1700 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML4
- Replacement Insert: 2215U
- Replacement Seal Kit: MS9
- Setscrew Torque (in-lbs): 680
- Shaft Diameter: 2 15/16 in
- Shaft Locking Collar Kit: SC9
- Size Code: 9
- Threaded Cover Kit: TC9
- Type of Seal: Spring Loaded Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0072
- Vibration Frequency Inner Ring Defect: 0.1701
- Vibration Frequency Outer Ring Defect: 0.1299
- Vibration Frequency Roller Spin: 0.0591
2 15/16" Mounted Spherical Roller Bearing, Cast Iron 2-Bolt Pillow Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps