AMP2115 1 15/16 PILLOWBLK ROLLER BRG
AMP2115 MFG #: Rex
Out of Stock
- (A)Base to Centerline Height: 2 1/2 in
- (B)Distance Between Bolt Holes: 7 in
- (C)Mounting Pad Length: 9 3/4 in
- (D)Length Through Bore: 3 1/8 in
- (E)Mounting Pad Width: 2 7/8 in
- (F)Mounting Bolt Size: 5/8 in
- (H)Mounting Pad Height: 1 7/16 in
- (L)Overall Housing Height: 4 3/4 in
- (M)Locking Collar Outside Diameter: 2 7/8 in
- (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 11/16 in
- (S)Mounting Bolt Hole Slot Length: 1 1/4 in
- Auxiliary Cap Kit: A6115 (qty 2)
- C Basic Dynamic Load Rating: 28890 lbf
- Co Basic Static Load Rating: 33200 lbf
- Grease Fitting Size: 1/8 in NPT
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 2500 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML2
- Replacement Insert: 2115U
- Replacement Seal Kit: MS6
- Setscrew Torque (in-lbs): 325
- Shaft Diameter: 1 15/16 in
- Shaft Locking Collar Kit: SC6
- Size Code: 6
- Threaded Cover Kit: TC6
- Type of Seal: Spring Loaded Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0072
- Vibration Frequency Inner Ring Defect: 0.1617
- Vibration Frequency Outer Ring Defect: 0.1217
- Vibration Frequency Roller Spin: 0.0559
1 15/16" Mounted Spherical Roller Bearing, Cast Iron 2-Bolt Pillow Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps