ZEP5125MMF 125mm PILLOWBLK RLR BRG

ZEP5125MMF MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 139.70 mm
  • (B)Distance Between Bolt Holes [Max]: 409.58 mm
  • (B)Distance Between Bolt Holes [Min]: 377.83 mm
  • (C)Mounting Pad Length: 469.90 mm
  • (D)Length Through Bore: 200.03 mm
  • (E)Mounting Pad Width: 141.29 mm
  • (F)Mounting Bolt Size: 22.00 mm
  • (G)Bolt Hole Spacing (Width): 69.85 mm
  • (H)Mounting Pad Height: 76.20 mm
  • (L)Overall Housing Height: 282.58 mm
  • (M)Locking Collar Outside Diameter: 179.39 mm
  • (N)Inner Ring Hub Diameter: 146.050 mm
  • (P)Distance from Housing Cast Face to Locking Feature Face: 29.37 mm
  • C Basic Dynamic Load Rating: 191100 lbf
  • Co Basic Static Load Rating: 241900 lbf
  • Grease Fitting Size: 1/4 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1600 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 5125MMU
  • Replacement Seal Kit: ZS13
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 125.00 mm
  • Shaft Locking Collar Kit: SC13 (qty 2)
  • Size Code: 13
  • Threaded Cover Kit: TC13
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1730
  • Vibration Frequency Outer Ring Defect: 0.1270
  • Vibration Frequency Roller Spin: 0.0515
125mm Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Pillow Block, Double Setscrew Locking Collar, Clearance Seal