ZEP5110MMF 110mm PILLOWBLK RLR BRG

ZEP5110MMF MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 120.65 mm
  • (B)Distance Between Bolt Holes [Max]: 358.78 mm
  • (B)Distance Between Bolt Holes [Min]: 327.03 mm
  • (C)Mounting Pad Length: 419.10 mm
  • (D)Length Through Bore: 158.75 mm
  • (E)Mounting Pad Width: 117.48 mm
  • (F)Mounting Bolt Size: 19.00 mm
  • (G)Bolt Hole Spacing (Width): 63.50 mm
  • (H)Mounting Pad Height: 69.85 mm
  • (L)Overall Housing Height: 238.13 mm
  • (M)Locking Collar Outside Diameter: 157.16 mm
  • (N)Inner Ring Hub Diameter: 127.790 mm
  • (P)Distance from Housing Cast Face to Locking Feature Face: 26.99 mm
  • C Basic Dynamic Load Rating: 149500 lbf
  • Co Basic Static Load Rating: 159300 lbf
  • Grease Fitting Size: 1/4 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1850 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 5110MMU
  • Replacement Seal Kit: ZS12Y
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 110.00 mm
  • Shaft Locking Collar Kit: SC12Y (qty 2)
  • Size Code: 12
  • Threaded Cover Kit: TC12Y
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1901
  • Vibration Frequency Outer Ring Defect: 0.1433
  • Vibration Frequency Roller Spin: 0.0568
110mm Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Pillow Block, Double Setscrew Locking Collar, Clearance Seal