ZEP5100MMF 100MM PILLOWBLK RLR BRG

ZEP5100MMF MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 107.95 mm
  • (B)Distance Between Bolt Holes [Max]: 330.20 mm
  • (B)Distance Between Bolt Holes [Min]: 304.80 mm
  • (C)Mounting Pad Length: 387.35 mm
  • (D)Length Through Bore: 155.58 mm
  • (E)Mounting Pad Width: 114.30 mm
  • (F)Mounting Bolt Size: 19.00 mm
  • (G)Bolt Hole Spacing (Width): 57.15 mm
  • (H)Mounting Pad Height: 66.68 mm
  • (L)Overall Housing Height: 219.08 mm
  • (M)Locking Collar Outside Diameter: 142.90 mm
  • (N)Inner Ring Hub Diameter: 115.890 mm
  • (P)Distance from Housing Cast Face to Locking Feature Face: 26.19 mm
  • C Basic Dynamic Load Rating: 130970 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2050 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 5100MMU
  • Replacement Seal Kit: ZS11
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 100.00 mm
  • Shaft Locking Collar Kit: SC11 (qty 2)
  • Size Code: 11
  • Threaded Cover Kit: TC11
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
100mm Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Pillow Block, Double Setscrew Locking Collar, Clearance Seal