ZEP5075MM 75mm PILLOWBLK ROLLER BRG

ZEP5075MM MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 79.38 mm
  • (B)Distance Between Bolt Holes [Max]: 247.65 mm
  • (B)Distance Between Bolt Holes [Min]: 198.44 mm
  • (C)Mounting Pad Length: 300.04 mm
  • (D)Length Through Bore: 123.83 mm
  • (E)Mounting Pad Width: 80.96 mm
  • (F)Mounting Bolt Size: 19.00 mm
  • (H)Mounting Pad Height: 47.63 mm
  • (L)Overall Housing Height: 160.34 mm
  • (M)Locking Collar Outside Diameter: 103.20 mm
  • (N)Inner Ring Hub Diameter: 85.730 mm
  • (P)Distance from Housing Cast Face to Locking Feature Face: 22.23 mm
  • C Basic Dynamic Load Rating: 57750 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2800 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML3
  • Replacement Insert: 5075MMU
  • Replacement Seal Kit: ZS9
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 75.00 mm
  • Shaft Locking Collar Kit: SC9 (qty 2)
  • Size Code: 9
  • Threaded Cover Kit: TC9
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
75mm Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Pillow Block, Double Setscrew Locking Collar, Clearance Seal