AMEP5307 3 7/16 PILLOWBLK ROLLER BRG

AMEP5307 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 3 3/4 in
  • (B)Distance Between Bolt Holes [Max]: 11 5/16 in
  • (B)Distance Between Bolt Holes [Min]: 9 5/16 in
  • (C)Mounting Pad Length: 13 13/16 in
  • (D)Length Through Bore: 6 15/16 in
  • (E)Mounting Pad Width: 3 1/2 in
  • (F)Mounting Bolt Size: 7/8 in
  • (H)Mounting Pad Height: 2 1/4 in
  • (L)Overall Housing Height: 7 1/2 in
  • (M)Locking Collar Outside Diameter: 4 29/32 in
  • (N)Inner Ring Hub Diameter: 3 31/32 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 15/16 in
  • Auxiliary Cap Kit: A10307 (qty 2)
  • C Basic Dynamic Load Rating: 84330 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1400 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 5307U
  • Replacement Seal Kit: MS10
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 3 7/16 in
  • Shaft Locking Collar Kit: SC10 (qty 2)
  • Size Code: 10
  • Threaded Cover Kit: TC10
  • Type of Seal: Heavy Contact Seal
  • Vibration Frequency Fundamental Train: 0.0073
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
3 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Type E Pillow Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps