MEP3111 1 11/16 PILLOWBLK ROLLER BRG

MEP3111 MFG #: Rex
Out of Stock
  • Ability to Relubricate: Yes
  • Attachment Bolt Diameter: 1.69 in
  • Available Seal Type: K Light Contact Lip Seal; M Heavy Contact Lip Seal; Z Clearance Seal
  • Base to Centerline Height: 2 1/8 in
  • Bearing Series: 3000
  • Bolt Diameter: 1.69 in
  • Bolt Size: 1/2 in
  • C Basic Dynamic Load Rating: 27820 lbf
  • Co Basic Static Load Rating: 28700 lbf
  • D - Length Through Bore <Bearings> [Nom]: 3 3/16 in
  • Diameter of the Shaft: 1 11/16 in
  • Distance Between Bolt Holes [Max]: 6 1/2 in
  • Distance Between Bolt Holes [Min]: 5 1/4 in
  • Distance from Housing Cast Face to Inner Ring Long Hub Face: 3/4 in
  • Distance from Housing Cast Face to Locking Feature Face: 3/4 in
  • Duty Type: Medium Duty
  • Expansion Capability: No
  • F - Mounting Bolt Size: 1/2 in
  • Frame Mounting Pad Length: 7 7/8 in
  • High Speed Shaft (HSS) Speed [Max]: 2800 rpm
  • Housing Configuration: One-piece
  • Housing Material: Cast Iron
  • Housing Type: Pillow Block
  • Inner Ring Hub Diameter: 2 1/32 in
  • Locking Collar Outside Diameter: 2 19/32 in
  • Locking Collar Type: Eccentric Cam Locking Collar
  • Locknut Outside Diameter: 2 19/32 in
  • Model Type: ZEP ZEPS
  • Mounting Pad Height <bearings>: 1 1/4 in
  • Mounting Pad Length: 7 7/8 in
  • Mounting Pad Width: 2 1/2 in
  • Overall Housing Height: 4 3/8 in
  • Pillow Block Type: Two-Bolt Pillow Block
  • Product Feature Summary: Cast iron housing; Corrosion resistant powder coating; Broad range of sealing options; Factory set clearance & lubrication; Precision ground & superfinished raceways; See Features & Benefits section for additional info.; Misalignment capabilities - T
  • Replacement Insert: 3111U
  • Rolling Element: Spherical
  • Size Code: 5
  • Special Feature: Type E Pillow Block
  • Speed [Max]: 2800 rpm
  • Type of Seal: Heavy Contact (M)
  • Unit of Measure: in
Product Family: Roller Bearing; Line: Rex