ZEP320766 2 7/16 PILLOWBLK ROLLER BRG

ZEP320766 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 2 3/4 in
  • (B)Distance Between Bolt Holes [Max]: 8 3/4 in
  • (B)Distance Between Bolt Holes [Min]: 6 15/16 in
  • (C)Mounting Pad Length: 10 1/2 in
  • (D)Length Through Bore: 3 21/32 in
  • (E)Mounting Pad Width: 2 11/16 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Pad Height: 1 5/8 in
  • (L)Overall Housing Height: 5 1/2 in
  • (M)Locking Collar Outside Diameter: 3 9/16 in
  • (N)Inner Ring Hub Diameter: 2 29/32 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 1/64 in
  • C Basic Dynamic Load Rating: 43240 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 3300 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML3
  • Replacement Insert: 3207U
  • Replacement Seal Kit: ZS8
  • Setscrew Torque (in-lbs): 460
  • Shaft Diameter: 2 7/16 in
  • Shaft Locking Collar Kit: SC3207
  • Size Code: 8
  • Threaded Cover Kit: TC8
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
2 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Type E Pillow Block, Eccentric Cam Locking Collar, Clearance Seal, Housing Drilled both Sides for Auxiliary Caps