MEP311566 1 15/16 PILLOWBLK ROLLER BRG
MEP311566 MFG #: Rex
Out of Stock
- (A)Base to Centerline Height: 2 1/4 in
- (B)Distance Between Bolt Holes [Max]: 7 1/4 in
- (B)Distance Between Bolt Holes [Min]: 6 1/16 in
- (C)Mounting Pad Length: 8 7/8 in
- (D)Length Through Bore: 3 9/32 in
- (E)Mounting Pad Width: 2 1/2 in
- (F)Mounting Bolt Size: 5/8 in
- (H)Mounting Pad Height: 1 5/16 in
- (L)Overall Housing Height: 4 9/16 in
- (M)Locking Collar Outside Diameter: 2 3/4 in
- (N)Inner Ring Hub Diameter: 2 5/16 in
- (P)Distance from Housing Cast Face to Locking Feature Face: 13/16 in
- C Basic Dynamic Load Rating: 28890 lbf
- Co Basic Static Load Rating: 33200 lbf
- Grease Fitting Size: 1/8 in NPT
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 2500 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML2
- Replacement Insert: 3115U
- Replacement Seal Kit: MS6
- Setscrew Torque (in-lbs): 325
- Shaft Diameter: 1 15/16 in
- Shaft Locking Collar Kit: SC3115
- Size Code: 6
- Threaded Cover Kit: TC6
- Type of Seal: Spring Loaded Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0072
- Vibration Frequency Inner Ring Defect: 0.1617
- Vibration Frequency Outer Ring Defect: 0.1217
- Vibration Frequency Roller Spin: 0.0559
1 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Type E Pillow Block, Eccentric Cam Locking Collar, Spring Loaded Heavy Contact Seal, Housing Drilled Both Sides to Accept Caps
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install an Eccentric Cam Lock Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex 2000, 3000, 5000, 9000 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)