MEP2300F 3 PILLOWBLK ROLLER BRG
MEP2300F
MFG #: Rex
$0.00
/
- Bore Size (in): 3 in
- Clearance: C3 STANDARD
- Fixed vs. Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Type E
- Locking Type: Single Set Collar
- Retainer Material: Engineered Polymer
- Seal Type: Heavy Contact Seal
- Available End Cap: DTC9
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip Seal
- Base to Centerline Height (in): 3 1/8 in
- Bearing Brand: REX ROLLER BEARING
- Bolt Hole Spacing [Width] (in): 2 1/8 in
- Bolt Size (in): 3 in
- Bore Length (in): 4 in
- Distance Between Bolt Holes [Max] (in): 9 7/8 in
- Distance Between Bolt Holes [Min] (in): 7 13/16 in
- Distance from Housing Cast Face to Locking Feature Face (in): 7/8 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 13.50
- Housing Coating: POWDER COATED
- Inner Ring Hub Diameter (in): 3 3/8 in
- Insert: 2300U
- Length: 7.25
- Locking Collar Outside Diameter (in): 4 1/16 in
- Locking Device Kit: SC9
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 1700 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Microlock Kit: ML3
- Mounting Bolt Size (in): 5/8 in
- Mounting Pad Height (in): 1 7/8 in
- Mounting Pad Length (in): 11 13/16 in
- Mounting Pad Width (in): 4 1/4 in
- Net Weight: 27.00
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 57750 lb
- Radial Static Load Capacity (lb): 71500 lb
- Seal Kit: MS9
- Setscrew Torque (in-lbs): 680 in/lbs
- Size Code: 9
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Volume: 2.33
- Volume Unit: GLL
- Weight unit: LB
- Width: 5.50
3" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Type E Pillow Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment — Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)