AKEP2315F 3 15/16 PILLOWBLK ROLLER BRG

AKEP2315F MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 4 1/4 in
  • (B)Distance Between Bolt Holes [Max]: 13 in
  • (B)Distance Between Bolt Holes [Min]: 12 in
  • (C)Mounting Pad Length: 15 1/4 in
  • (D)Length Through Bore: 8 5/16 in
  • (E)Mounting Pad Width: 4 1/2 in
  • (F)Mounting Bolt Size: 3/4 in
  • (G)Bolt Hole Spacing (Width): 2 1/4 in
  • (H)Mounting Pad Height: 2 5/8 in
  • (L)Overall Housing Height: 8 5/8 in
  • (M)Locking Collar Outside Diameter: 5 5/8 in
  • (N)Inner Ring Hub Diameter: 4 9/16 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 1/32 in
  • Auxiliary Cap Kit: A11315 (qty 2)
  • C Basic Dynamic Load Rating: 130970 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1400 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 2315U
  • Replacement Seal Kit: KS11
  • Setscrew Torque (in-lbs): 1350
  • Shaft Diameter: 3 15/16 in
  • Shaft Locking Collar Kit: SC11
  • Size Code: 11
  • Threaded Cover Kit: TC11
  • Type of Seal: Light Contact Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
3 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Type E Pillow Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal, Two Open Auxiliary Caps