AZAFS6315F05 3 15/16 PILLOWBLK ROLLR BR

AZAFS6315F05 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 4 15/16 in
  • (B)Distance Between Bolt Holes [Max]: 14 1/2 in
  • (B)Distance Between Bolt Holes [Min]: 12 19/32 in
  • (C)Mounting Pad Length: 16.500 in
  • (D)Length Through Bore: 5 25/32 in
  • (E)Mounting Pad Width: 4 3/4 in
  • (F)Mounting Bolt Size: 3/4 in
  • (G)Bolt Hole Spacing (Width): 2 3/4 in
  • (H)Mounting Pad Height: 1 25/32 in
  • (L)Overall Housing Height: 10 5/16 in
  • (M)Locknut Outside Diameter: 5 43/64 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 47/64 in
  • (S)Mounting Bolt Hole Slot Length: 1 53/64 in
  • Auxiliary Cap Kit: AS116315 (qty 2)
  • C Basic Dynamic Load Rating: 130970 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Impact Style Installation Tool: 105-90425-61
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2050 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 6315U
  • Replacement Seal Kit: ZS11
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 3 15/16 in
  • Size Code: 11
  • Threaded Cover Kit: TC11
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
  • Wrench Style Shurlok Installation Tool: 105-90420-61
3 15/16" Mounted Spherical Roller Bearing, Expansion Cast Iron Fixed 4-Bolt Pillow Block, Shurlok Adapter Mounted, Clearance Seal, Two Open Auxiliary Caps, Increased Clearance