
60 items
- AMAFS6115 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 3/4 in
- (B)Distance Between Bolt Holes [Max]: 7 7/8 in
- (B)Distance Between Bolt Holes [Min]: 7 3/8 in
- AMAFS6203 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 in
- (B)Distance Between Bolt Holes [Max]: 9 1/2 in
- (B)Distance Between Bolt Holes [Min]: 8 1/8 in
- AMAFS6207 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 1/4 in
- (B)Distance Between Bolt Holes [Max]: 9 5/8 in
- (B)Distance Between Bolt Holes [Min]: 8 5/8 in
- AMAFS6215 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 3/4 in
- (B)Distance Between Bolt Holes [Max]: 11 in
- (B)Distance Between Bolt Holes [Min]: 9 7/8 in
- AMAFS6303 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 4 in
- (B)Distance Between Bolt Holes [Max]: 11 5/8 in
- (B)Distance Between Bolt Holes [Min]: 10 3/8 in
- AMAFS6307 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 4 1/2 in
- (B)Distance Between Bolt Holes [Max]: 13 1/8 in
- (B)Distance Between Bolt Holes [Min]: 11 13/16 in
- AZAFS6115 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 3/4 in
- (B)Distance Between Bolt Holes [Max]: 7 7/8 in
- (B)Distance Between Bolt Holes [Min]: 7 3/8 in
- AZAFS6203 MFG #: RexnordOut of Stock
- (M)Locknut Outside Diameter: 3 15/64 in
- (N)Inner Ring Hub Diameter: 2 5/8 in
- Auxiliary Cap Kit: AS76203 (qty 2)
- AZAFS6207 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 1/4 in
- (B)Distance Between Bolt Holes [Max]: 9 5/8 in
- (B)Distance Between Bolt Holes [Min]: 8 5/8 in
- AZAFS620705 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 1/4 in
- (B)Distance Between Bolt Holes [Max]: 9 5/8 in
- (B)Distance Between Bolt Holes [Min]: 8 5/8 in
- AZAFS621105 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 1/2 in
- (B)Distance Between Bolt Holes [Max]: 11 in
- (B)Distance Between Bolt Holes [Min]: 9 7/8 in
- AZAFS6215 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 3 3/4 in
- (B)Distance Between Bolt Holes [Max]: 11 in
- (B)Distance Between Bolt Holes [Min]: 9 7/8 in
- AZAFS6303 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 4 in
- (B)Distance Between Bolt Holes [Max]: 11 5/8 in
- (B)Distance Between Bolt Holes [Min]: 10 3/8 in
- AZAFS6307 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 4 1/2 in
- (B)Distance Between Bolt Holes [Max]: 13 1/8 in
- (B)Distance Between Bolt Holes [Min]: 11 5/8 in
- BMAFS6115 MFG #: RexnordOut of Stock
- (A)Base to Centerline Height: 2 3/4 in
- (B)Distance Between Bolt Holes [Max]: 7 7/8 in
- (B)Distance Between Bolt Holes [Min]: 7 3/8 in
- BMAFS6203 MFG #: RexnordOut of Stock
- (M)Locknut Outside Diameter: 3 15/64 in
- (N)Inner Ring Hub Diameter: 2 5/8 in
- Auxiliary Cap Kit: AS76203; BS76000