AMAFS5600F 6 PILLOWBLK ROLLER BRG
AMAFS5600F MFG #: Rex
Out of Stock
- (A)Base to Centerline Height: 7 1/16 in
- (B)Distance Between Bolt Holes [Max]: 21 5/8 in
- (B)Distance Between Bolt Holes [Min]: 19 3/8 in
- (C)Mounting Pad Length: 24.750 in
- (D)Length Through Bore: 8 1/8 in
- (E)Mounting Pad Width: 6 3/4 in
- (F)Mounting Bolt Size: 1 in
- (G)Bolt Hole Spacing (Width): 4 1/4 in
- (H)Mounting Pad Height: 2 3/4 in
- (L)Overall Housing Height: 14 9/16 in
- (M)Locking Collar Outside Diameter: 8 5/8 in
- (P)Distance from Housing Cast Face to Locking Feature Face: 1 1/16 in
- (S)Mounting Bolt Hole Slot Length: 2 3/16 in
- Auxiliary Cap Kit: AS15600 (qty 2)
- C Dynamic Load Rating: 248200 lbf
- Co Static Load Rating: 304600 lbf
- Grease Fitting Size: 1/4 in NPT
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 800 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML4
- Replacement Insert: 5600U
- Replacement Seal Kit: MS15
- Setscrew Torque (in-lbs): 1600
- Shaft Diameter: 6 in
- Shaft Locking Collar Kit: SC15 (qty 2)
- Size Code: 15
- Threaded Cover Kit: TC15NEW
- Type of Seal: Spring Loaded Heavy Contact Seal
- Vibration Frequency Fundamental Train: 0.0069
- Vibration Frequency Inner Ring Defect: 0.1637
- Vibration Frequency Outer Ring Defect: 0.1196
- Vibration Frequency Roller Spin: 0.0509
6" Mounted Spherical Roller Bearing, Expansion Cast Iron 4-Bolt Pillow Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps