AZAF6407YF05 4 7/16 PILLWBLK ROLER BRG

AZAF6407YF05 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 6 in
  • (B)Distance Between Bolt Holes [Max]: 16 in
  • (B)Distance Between Bolt Holes [Min]: 14 1/2 in
  • (C)Mounting Pad Length: 18.375 in
  • (D)Length Through Bore: 9 7/16 in
  • (E)Mounting Pad Width: 5 1/8 in
  • (F)Mounting Bolt Size: 7/8 in
  • (G)Bolt Hole Spacing (Width): 3 1/4 in
  • (H)Mounting Pad Height: 2 1/16 in
  • (L)Overall Housing Height: 11 7/8 in
  • (M)Locknut Outside Diameter: 6 1/16 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 7/8 in
  • (S)Mounting Bolt Hole Slot Length: 1 3/4 in
  • Auxiliary Cap Kit: A126407 (qty 2)
  • C Basic Dynamic Load Rating: 149500 lbf
  • Co Basic Static Load Rating: 159300 lbf
  • Grease Fitting Size: 1/4 in NPT
  • Impact Style Installation Tool: 105-90425-71
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1850 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 6407YU
  • Replacement Seal Kit: ZS12Y
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 4 7/16 in
  • Size Code: 12
  • Threaded Cover Kit: TC12Y
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1901
  • Vibration Frequency Outer Ring Defect: 0.1433
  • Vibration Frequency Roller Spin: 0.0568
  • Wrench Style Shurlok Installation Tool: 105-90420-71
4 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Pillow Block, Shurlok Adapter Mounted, Clearance Seal, Two Open Auxiliary Caps, Increased Clearance