AZAF6307F 3 7/16 PILLWBLK ROLER BRG

AZAF6307F MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 4 1/2 in
  • (B)Distance Between Bolt Holes [Max]: 13 1/8 in
  • (B)Distance Between Bolt Holes [Min]: 11 5/8 in
  • (C)Mounting Pad Length: 15.375 in
  • (D)Length Through Bore: 7 15/16 in
  • (E)Mounting Pad Width: 4 11/32 in
  • (F)Mounting Bolt Size: 3/4 in
  • (G)Bolt Hole Spacing (Width): 2 3/8 in
  • (H)Mounting Pad Height: 1 21/32 in
  • (L)Overall Housing Height: 9 9/32 in
  • (M)Locknut Outside Diameter: 4 61/64 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 19/32 in
  • (S)Mounting Bolt Hole Slot Length: 1 9/16 in
  • C Basic Dynamic Load Rating: 84330 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Impact Style Installation Tool: 105-90425-51
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2400 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 6307U
  • Replacement Seal Kit: ZS10
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 3 7/16 in
  • Size Code: 10
  • Threaded Cover Kit: TC10
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0073
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
  • Wrench Style Shurlok Installation Tool: 105-90420-51
3 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Pillow Block, Shurlok Adapter Mounted, Clearance Seal, Two Open Auxiliary Caps