KAF6303 3 3/16 PILLOWBLK ROLLER BRG

KAF6303 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 4 in
  • (B)Distance Between Bolt Holes [Max]: 11 5/8 in
  • (B)Distance Between Bolt Holes [Min]: 10 3/8 in
  • (C)Mounting Pad Length: 13.750 in
  • (D)Length Through Bore: 5 1/32 in
  • (E)Mounting Pad Width: 3 7/8 in
  • (F)Mounting Bolt Size: 3/4 in
  • (H)Mounting Pad Height: 1 5/8 in
  • (L)Overall Housing Height: 8 1/4 in
  • (M)Locknut Outside Diameter: 4 61/64 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 19/32 in
  • (S)Mounting Bolt Hole Slot Length: 1 7/16 in
  • C Basic Dynamic Load Rating: 84330 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Impact Style Installation Tool: 105-90425-51
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1700 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Replacement Insert: 6303U
  • Replacement Seal Kit: KS10
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 3 3/16 in
  • Size Code: 10
  • Threaded Cover Kit: TC10
  • Type of Seal: Light Contact Seal
  • Vibration Frequency Fundamental Train: 0.0073
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
  • Wrench Style Shurlok Installation Tool: 105-90420-51
3 3/16" Mounted Spherical Roller Bearing, Cast Iron Fixed 2-Bolt Pillow Block, Shurlok Adapter Mounted, Single Lip Light Contact Seal