KAF6215 2 15/16 PILLOWBLK ROLLER BRG

KAF6215 MFG #: Rex
Out of Stock
  • (A)Base to Centerline Height: 3 3/4 in
  • (B)Distance Between Bolt Holes [Max]: 11 in
  • (B)Distance Between Bolt Holes [Min]: 9 7/8 in
  • (C)Mounting Pad Length: 12.590 in
  • (D)Length Through Bore: 4 17/32 in
  • (E)Mounting Pad Width: 3 1/2 in
  • (F)Mounting Bolt Size: 3/4 in
  • (H)Mounting Pad Height: 1 1/4 in
  • (L)Overall Housing Height: 7 3/4 in
  • (M)Locknut Outside Diameter: 4 3/32 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 1 25/64 in
  • (S)Mounting Bolt Hole Slot Length: 1 3/8 in
  • C Basic Dynamic Load Rating: 57750 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Impact Style Installation Tool: 105-90425-41
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1900 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML3
  • Replacement Insert: 6215U
  • Replacement Seal Kit: KS9
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 2 15/16 in
  • Size Code: 9
  • Threaded Cover Kit: TC9
  • Type of Seal: Light Contact Seal
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
  • Wrench Style Shurlok Installation Tool: 105-90420-41
2 15/16" Mounted Spherical Roller Bearing, Cast Iron Fixed 2-Bolt Pillow Block, Shurlok Adapter Mounted, Single Lip Light Contact Seal